Downloading Configuration Files

In this section of our Website, you have the ability to download configuration files in a number of digital formats. Also, if there is a missing option for any of the models you are considering, please contact the appropriate Stäubli representative for your region.

SYSTEM MONITORING IDA MODULE

FILE NAME

MODULE

DOWNLOAD

GSDML

IDA 130 / 260 / 631

Download GSDML (*.zip)

EDS

IDA 130 / 260 / 631

Download EDS (*.zip)

Related products

This might interest you

MPS - Payload to 55 kg

Models by payload: 10 kg / PCD31.5 20 kg / PCD40 35 kg / PCD50 55 kg / PCD63

MPS - Payload to 350 kg

Models by payload: 80 kg / PCD80 100 kg / PCD100 350 kg / PCD125

MPS - Payload to 2500 kg

Models by payload: 630 kg / PCD160 1530 kg / PCD200 2500 kg / PCD315