Customized solutions - Automatic connection

As per Stäubli’s manual connection solutions, automatic solutions are fully configurable and can be customised to meet the specific criteria for every application.

Fully automatic solutions are particularly suitable for environments with difficult access, in extreme temperatures, for ease of use when there are high connection forces, or very frequent connections/disconnections.

These are ideal for:

  • Large plates
  • A large number of couplings and/or
  • Large flow diameter couplings  

Designed for integration in fully automated production cycles, they adapt to changing processes and to the challenges of the factory of the future.

Stäubli’s solutions are designed and made using standard components according to customer’s needed specifications:

  • Modular electrical connectors and fluid couplings,
  • Connection and locking systems,
  • Guide and float-mounting components.

APPLICATIONS

Simultaneous connection of all circuits.

 

PLASTICS

  • Injection presses
  • PET

AUTOMOTIVE

  • Engine test benches (cold or hot)
  • Stamping - Hydroforming
  • Aluminium casting

RAILWAY

Power converters

 

STEEL INDUSTRY

Rolling mills

 

AEROSPACE

  • Engine test benches
  • wings and fuselage, etc.
Fluids Construction Technical specifications
  • Pneumatic
  • Gas
  • Low and high pressure hydraulic
  • Power and electrical signals
  • etc.
Various options, based on the application. Based on customer requirements.
RELATED PRODUCTS

This might interest you

Customized manual solutions

Customized connection solutions with manual locking system for centralized connection of all circuits.

Downloads

Reset filter