Stäubli cam motions are high-performance machines, designed and built based on many years of experience and intensive research in shedding technology. Their extremely robust construction, featuring a monobloc housing and the highest quality materials, ensures exceptional reliability and a very long service life. Maintenance and adjustments, such as changing weave pattern, are extremely easy to carry out.
The Stäubli cam motions are ideally suited for weaving various plain weaves on air-jet and rapier weaving machines
As a manufacturer of complete harness control systems, Stäubli also offers numerous system components, such as harness motion and quick links. The transmission adapted to the weaving system allow for simple and precise adjustments of the shed opening and position, and enable quick replacement of the harness frames.