September 23, 2020


MORE POSSIBILITIES

Update of the T&M 4 mm safety socket portfolio

Stäubli Electrical Connectors introduces new panel-mount sockets with a double D-shape outline on the thread. This enables a twist protection for easier assembly for customers using a punch-out instead of a (round) drill.

Also the Stäubli sockets are now using an improved material with the UL-flame-rating V0 instead of the HB-rated material used so far. An increasing number of customers are requiring this kind of UL-flame-rating, since it will make it easier for them to acquire a UL-Certification for their product.

With the introduction of the new portfolio, we have also introduced orange as additional standard color. With this addition, we meet the requirements from the e-mobility market.

Panel-mount socket with double D-shape

Maximum reliability for your test equipment