Plug SACR25-4A-46

In-line, Ø 4 mm, with spring-loaded MULTILAM, for self-assembly of test leads. With rigid insulating sleeve.
Crimp connection.

Order No.

Type

Rated voltage/current

LEAD (A)

 

66.2046-*

SACR25-4A-46

1000 V, CAT II/32 A
600 V, CAT III/32 A

max. Ø 4.6 mm    2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.