Press-in socket EPB-2N/S

Insulated Ø  2  mm rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.
Connection: Solder pin Ø 1.5 mm.

Order No.

Type

Rated voltage/current

63.9318-*

EPB-2N/S

30 VAC / 10 A

60 VDC / 10 A

Ni

Click on the Order No. to open the dedicated data sheet.