Quick couplings Thermal management

Non spill blind mate connectors for thermal management CGO

online demonstration

Applications

Quick connection of fluids circuits for :

  • Cooling of electronics
  • Converters
  • Medical imaging
  • Telecommunications and data centers
  • Radar
  • Broadcasting transmitters and thermoregulation
史陶比尔销售团队

Dedicated to cooling of electronics and thermoregulation, the CGO quick couplings range benefits from non-spill flush face technology and guarantees a perfect seal during both use and connection/disconnection phase. Mainly used in rackable systems, CGO fluid connectors are designed to allow “blind” coupling and, thanks to oscillation technology, they can compensate for misalignments up to 0.5 mm between axes. Light and compact, they are recommended for use in tight spaces.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure*: 16 bar (232 PSI)


Fluids

  • Glycol water
  • Heat transfer oils
  • Esters
  • Cooling water
  • Kerosene
  • PAO


Construction

  • CGO: Nickel-plated brass (some sizes and styles)
  • CGO/L: Aluminum alloy with surface treatment


*depending on the model and operating conditions