Quick couplings Thermal management

Nickel-plated brass clean break coupling for thermal management SCG

applications

Quick connection of temperature control circuits for :

  • Electronic cooling
  • HPC
  • Broadcasting
史陶比尔销售团队

SCG non-spill quick couplings are perfectly adapted to connect cold plates with manifolds in thermal management projects. This compact quick disconnect is perfectly integrated in installations such as data centers or super computers. Colored rings (blue and red) help to easily identify the input and the output circuits in order to insure a reliable, sealed and secured connection between cooling circuits.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure*: 16 bar (232 PSI) 

 

Fluids

  • Glycol water
  • Heat transfer oils
  • Cooling water

 

Construction

  • Nickel-plated brass

 

*depending on the model and operating conditions