Quick couplings Thermal management

Aluminum clean break coupling for thermal management SPT/CG

Applications

Connection of thermal management circuits:

  • Cooling electronics components: HPC, converters, data centers, radar, medical imaging equipment and more
  • Water cooling unit (Chiller)
  • Thermoregulation applications
史陶比尔销售团队

Thanks to ball locking and high strength materials, the SPT quick couplings are robust and designed to resist corrosion. With their small size and light weight, these connectors are easy to integrate in the equipment. The non-spill flush face design ensures no drip at the disconnection and makes this quick disconnect particularly suitable for electrical and electronic environments.

Technical specifications

  • Nominal diameter DN (mm): from 05 to 25
  • Maximum allowable pressure*: 40 bar (580 PSI) 


Fluids

  • Glycol water
  • Heat transfer oil
  • Esters
  • Cooling water
  • Kerosene


Construction

  • Aluminum alloy with treated surface
  • Available with 4 types of seals


Other features

  • An optional release valve is available that prevents the pressure from rising if the circuit is exposed to a heat source during storage.


*depending on the model and operating conditions