quick couplings temperature control

Non-spill flat face coupling CBI

Applications

  • Connection of temperature control circuits under demanding conditions especially on injection presses
史陶比尔销售团队

CBI non-spill quick couplings are designed to resist strong mechanical stresses such as vibration and oscillation. Their flat face technology prevents spillage for the safety of operators and also protects the integrity of fluids, ensuring that no pollution enter the circuits. These connectors can allow blind connection in hard-to-reach places.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 25
  • Maximum allowable pressure*: 50 bar (725 PSI)


Fluids

  • Cold water, glycol water, hot water, steam
  • Mineral or synthetic heat transfer oil, lubricating oil
  • Gas circuits: argon, nitrogen, helium, etc.


Construction

  • Primarily stainless steel with high mechanical resistance
  • Parts in contact with fluids: stainless steel and brass


Other features

  • Interchangeable with our SPI range


*depending on the model and operating conditions