Quick couplings Nuclear

Very high pressure hydraulic couplings for remote handling THX TM

Applications

  • Hydraulic connections in confinement cells, dismantling nuclear installations, tool supplies.
史陶比尔销售团队

With their square bodies, ribbed faces and pre-centring cone, the THX TM quick couplings are perfectly adapted to remote handling and pincer gripping. Their antipollution technology provides non-spill connection and disconnection of circuits. Designed for high pressure hydraulic applications, they guarantee excellent performance up to 700 bar (10152 PSI). These connectors are a safe and ideal solution for energy connection on nuclear and subsea applications.

Technical specifications

  • Nominal diameter DN (mm): 6
  • Maximum allowable pressure*: 700 bar (10,150 psi)


Fluids

  • Oil
  • Water


Construction

  • Main parts in high strength stainless steel


Other features

  • Visual indicator of connected position
  • Possibility of complete solutions with black or red hoses to identify the outgoing and incoming circuits


*depending on the model and operating conditions