Railway Hydraulic

Clean-break quick coupling for railway SPI

Applications
  • Hydraulic brake circuits
  • Hydraulic tilting circuits
  • Brake calipers
  • Pressure accumulators
  • Hydraulic pressure unit
史陶比尔销售团队

The non-spill, flat face design of these specialized quick couplings ensures that there is no loss of liquid on disconnection and no ingress of air into the circuit on connection. Long guiding of the plug into the socket provides constant tightness, even under harsh conditions. The ball locking is quick, easy, safe, and strong enough to withstand the most severe conditions of vibration, oscillation, etc. Chloroprene protection prevents external agents such as water or dust from penetrating.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 09
  • Maximum allowable pressure*: 160 bar (2,320 PSI)


Fluids

  • Oils


Construction

  • Mainly stainless steel and treated brass


Other features

  • Ergonomic locking sleeve
  • Centralized connections for quick connection and disconnection of hydraulic tilting systems
  • Complete connection solutions with metallic hoses or flexibles equipped according to EN 45545


*depending on the model and operating conditions