Quick couplings Hydraulics

Clean-break hydraulic quick coupling MPX

Applications

  • Connection of hydraulic circuits on machines, injection presses, core pulling circuits, etc.
史陶比尔销售团队

Designed for quick connection of hydraulic circuits, the high- performance MPX quick-release couplings meet the toughest industrial demands. Non-spill design, compliant with ISO 16 028 standards, protects circuit integrity and the environment. Safety features include locking by a simple rotation, with a mechanism that prevents accidental reversal of the locking sleeve. The MPX quick connect  also features an excellent resistance to high temperatures and an optimum flow.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 25 
  • Maximum allowable pressure*:  315 bar (4,568 PSI)


Fluids

  • Oil


Construction

  • High tensile steel with anti-corrosion treatment


Other features

  • Excellent resistance to high temperatures
  • Optimum flow


*depending on the model and operating conditions