Quick couplings Hydraulics

High resistance non spill hydraulic coupling SBA

Applications

  • Connection of hydraulic oil circuits
  • Connection of hydraulic components on static and dynamic test benches
  • Connections of pumps, cylinders and directional control valves
史陶比尔销售团队

The high resistance SBA quick couplings allow a steady, direct flow of fluid without any turbulence or breaks in the stream. Reliable locking is ensured by a robust locking mechanism with a high number of large cross-section balls. All sealing faces and seals are protected from external impact. SBA quick connect offers the possibility to connect circuits under residual pressure.

Technical specifications

  • Nominal diameter DN (mm): from 08 to 15
  • Maximum allowable pressure*: 450 bar (6526 PSI)


Fluids

  • Oils


Construction

  • Main parts made from chrome steel and carbon steel
  • Treated for corrosion protection


Other features

  • Colored rings for instant visual circuit identification
  • Connection under residual pressure (optional)
  • Panel-mounted version available.


*depending on the model and operating conditions