Motorsports Hydraulic

High pressure clean-break quick coupling for motorsports CBR

Applications

  • Hydraulic line connection
  • Brake line connection
  • Bleeding hydraulic lines
  • Bleeding break lines, calipers, clutches
  • Nitrogen recharging of dampers
史陶比尔销售团队

This on-board hydraulic connection is exceptionally light and compact, yet reliably resistant to high pressure. The bayonet locking system makes it secure and easy to connect, while a tight dust cap protects the plug when disconnected. A non-spill design prevents any spillage while connecting or disconnecting and eliminates the need to purge the circuits.

Technical specifications

  • Nominal diameter DN (mm): 02
  • Maximum allowable pressure*: 300 bar (4351 PSI)


Fluids

  • Hydraulic oils and brake fluids


Construction

  • Titanium
  • Stainless steel
  • 3 types of seals (fluorocarbon, ethylene-propylene or perfluoroelastomer)


Other features

  • Colored ring (blue or green) for instant circuit identification
  • Mechanical safety key (option)


*depending on the model and operating conditions