Quick couplings Hydraulics

Non spill hydraulic quick coupling CBX

Applications

  • Connection of hydraulic circuits for all type of  industries, especially in plastics
史陶比尔销售团队

The very compact design and automatic locking of CBX quick couplings makes them ideal for repeated, blind or hard-to-access connections. They can be connected under residual pressure (PA option) and fitted with protective dust caps. With its anti-pollution design the CBX range is an ideal solution for hydraulic circuit connections. CBX couplings are spill-free to ensure the operator safety and flat faced to guarantee the integrity of fluids.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure*: 450 bar (6526 PSI)


Fluids

  • Mineral or synthetic oil, lubricating oil


Construction

  • Stainless steel and brass: CBX 06, CBX 09 and CBX 16
  • Stainless steel: CBX 06 and CBX 12
  • Stainless steel in the fluid steam: CBX 06 and CBX 09 with BF code.


*depending on the model and operating conditions