Motorsports Fuels

Safe pit stop refueling system for cars and motorcycles on race SAF

applications

  • Quick refueling of endurance cars and motorcycles during race pit stop and practice round
史陶比尔销售团队

With an extra high flow rate, the SAF refueling system can fill a tank very quickly and minimize pit stops. Safety is guaranteed by a connection design that prevents any fuel release until the socket is fully connected to the plug. As an added safety feature, the SAF is also equipped with an FIA-approved dead man’s switch. Designed to be as light as possible, the SAF system is also very easy to handle.

Technical specifications

  • Nominal diameter DN (mm): 45
  • Maximum allowable pressure*: gravity


Fluids

  • Fuel


Construction

  • Aluminum (main material)
  • 2 types of seals


Other features

  • Versions with straight or angled bottle

 

*depending on the model and operating conditions