quick couplings fuels

BRW Inline safety break-away for vehicles powered by LPG

online demonstration

applications

  • Protection of the supply line for vehicles powered by LPG
史陶比尔销售团队

The Stäubli BRW breakaway instantly disconnects and automatically cuts the circuit off when excessive stress is placed on the fueling hose. It protects vehicles and installations, and ensures user safety by preventing gas from leaking into the atmosphere. Being easy to install and reconnect, with no risk of accidental disconnection, the BRW also prevents losses due to long downtimes at stations following an incident with the hose.

Technical specifications

  • Nominal diameter DN (mm): 11
  • Maximum allowable pressure*: 25 bar (362 PSI)

 

Fluids

  • Liquid Petroleum Gas (LPG)

 

Construction

  • Materials compatible with LPG fuel

Other features

  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX)

 

*depending on the model and operating conditions