Nuclear All fluids

Non spill stainless steel coupling for remote handling MCB TM

online demonstration

Applications

Clean-break connection in hot cells of:

  • Water and hydraulic circuits
  • Corrosive fluids
  • Decontamination fluids
史陶比尔销售团队

The MCB TM quick couplings are a solution that is perfectly adapted to remote handling and pincer gripping (square body, ribbed faces etc). They guarantee non-spill connection and disconnection without allowing air into the systems or pollution inside the cell. The MCB TM coupling’s automatic locking is ideal for frequent connections. These connectors are ideal for circuit connections in the nuclear industry.

Technical specifications

  • Nominal diameter DN (mm): 5
  • Maximum allowable pressure: 70 bar (1,015 PSI)


Fluids

  • All fluids and gas


Construction

  • Mainly stainless steel 316 series


Other features

  • Material traceability


*depending on the model and operating conditions