Nuclear All fluids

Low and medium pressure quick coupling for remote handling RBE TM

online demonstration
Applications
  • Connection of remote circuits in confinement cells and glove boxes in the nuclear industry
史陶比尔销售团队

The RBE TM stainless steel quick couplings were engineered as a solution to provide easy remote control handling. Their design is characterized by a square body and ribbed faces for better pincer gripping, a raised push button, visual marking, and long-range guiding. Two configurations are possible - a socket for remote handling and fixed plug, or a fixed socket and plug for remote handling. In addition fixed sockets and plugs can be installed either on a sealed bulkhead fitting or weld adapter. These connectors are a safe solution for energy connection in the nuclear industry.

Technical specifications

  • Nominal diameter DN (mm): from 3 to 25
  • Maximum allowable pressure*: 400 bar (5,801 PSI)


Fluids

  • All fluids


Construction

  • Mainly stainless steel 316 series.


Other features

  • Three types of shutoff
  • Version with soft spring for reduced connection & disconnection effort
  • Various types of seals
  • Product identification


*depending on the model and operating conditions