Quick couplings All fluids

Non spill quick release coupling, pocket mounting SPC

Applications

  • Machine-tools: connection and disconnection of machining heads, spindle; palletization and hydraulic clamping.
  • Cooling: inserts and molds, electronics.
史陶比尔销售团队

The compact SPC quick couplings provide excellent flow to reduced exterior dimensions. Designed for intensive use and up to a million connections, the SPC quick connectors are extremely durable. The pollution-free flat faced design guarantees the integrity of fluids in the long term. It automatically compensates for any misalignment errors with an interface gap up to 2mm.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 20
  • Maximum allowable pressure*: 450 bar (6,526 PSI)


Fluids

  • All fluids


Construction

  • High resistance stainless steel


Other features

  • 2 types of installation possible for complete integration into the equipment: floating on both sides or screwed plug
  • Fast and easy maintenance


*depending on the model and operating conditions