quick couplings compressed air

Safety stainless steel quick coupling RBS

online demonstration: anti-hose whip safety

Applications

  • Connections for compressed air and inert gas networks in corrosive environments
史陶比尔销售团队

RBS quick couplings offer complete security. With stainless steel construction, they are designed to resist the most severe working environments and eliminate all risk of corrosion. Proven safety features protect against the risk of violent hose ejection under pressure at disconnection. These quick connections are ideal for using on compressed air circuits in various sectors as food processing, chemical, pharmaceutical, nuclear power and more.

Technical specifications

  • Nominal diameter DN (mm): 06 and 11
  • Maximum allowable pressure*: 16 bar (232 PSI)


Fluids

  • Compressed air and inert gases


Construction

  • Mainly stainless steel 316 series.


Other features
Various types of seals and end connections.
Options:

  • Bulkhead mounting socket
  • Degreasing
  • FDA compliant

Plugs and protective dust caps in all stainless steel or chloroprene.

*depending on the model and operating conditions.