quick couplings compressed air

Automatic hose reels for compressed air supply ETO and ETF

Applications

  • Compressed air distribution in workshops
  • Pneumatic supply to blowguns and other tools
史陶比尔销售团队

The ETO and ETF automatic hose reels are designed for quick installation and ease of use. Indispensable in workshops, they prevent damage to hoses caused by dragging while creating a safer, cleaner work environment. The reels also offer high resistance to the bending and twisting of the hose. Ideal for air supply near machines, at workstations and assembly lines in the manufacturing and maintenance department.

Technical specifications

  • Hoses nominal diameter DN (mm): from 8 to 16
  • Hoses lengths: 12 – 20 m
  • Maximum allowable pressure*:20 bar (290 PSI)
  • Specifications vary depending on model


Fluids

  • Compressed air


Construction

  • Steel protected by epoxy paint
  • Black rubber hose


Other features

  • 3 types of models: closed drum hose reel (ETF), open drum hose reel (ETO), and compact version (ETO/C)
  • Reel delivered alone or equipped with a Stäubli quick coupling


*depending on the model and operating conditions