Nuclear Compressed air

High flow safety quick couplings for nuclear applications ADS

applications

Quick connection of compressed air circuits in machinery buildings, reactor buildings and nuclear auxiliaries in nuclear power plants:

  • Pneumatic tool supply
  • Mobile filtration unit supply
史陶比尔销售团队

Designed with maximal safety in mind, the ADS quick couplings feature reliable anti-hose whip technology on disconnection (in accordance with ISO 4414 standards). They also provide direct air flow for optimized productivity, while specialized corrosion-resistant construction makes them an ideal solution for radioactive environments.

Technical specifications

  • Nominal diameter DN (mm): 11
  • Maximum allowable pressure*: 16 bar (232 PSI)


Fluids

  • Compressed air


Construction

  • Stainless steel socket body and valve
  • Control sleeve in heat-treated steel with corrosion protection
  • Large locking button in heat-treated steel
  • Nitrile seals
  • Connecting plug in chromium alloy steel, heat-treated and ground


Other features

  • Color-coded identification (black and white stripes)
  • Socket with safety padlock option
  • Option to fit the sockets with Stäubli weld nuts


*depending on the model and operating conditions