quick couplings breathing air

Modular manifold for breathing air distribution DQR

Applications

  • Simultaneous supply of breathing air to multiple individuals
史陶比尔销售团队

An integral part of mobile breathing air support systems, Stäubli’s reliable, fully transportable DQR breathing air manifold can supply up to 6 operators wearing personal protective equipment (PPE) from a single general supply hose. Equipped with Stäubli AQR quick-release couplings, the Stäubli manifold ensures the safety and efficiency of air supply to the users in several challenging environment as pharmaceuticals, nuclear, chemical, medical, etc. 

Technical specifications

  • Nominal diameter DN (mm): 08
  • Maximum allowable pressure*: 10 bar (145 PSI)


Fluids

  • Breathing air


Construction

  • Body: Anodized aluminum, nickel-plated brass or stainless steel AISI 303
  • Handle: Anti-scratch composite materials
  • Stands: Anti-scratch composite materials with metallic reinforcements


Other features

  • Compact size: Minimal bulk combined with maximum efficiency via simultaneous supply for multiple individuals


*depending on the model and operating conditions