quick couplings air conditioning

RPE connector for filling air conditioning circuits with R-134a

Applications

  • Filling air conditioning circuits with refrigerant meeting the guidelines of SEA J 139 in the automotive industry.
史陶比尔销售团队

Safe and  efficient, the RPE quick connectors offer maximum seal protection during disconnection. Its ergonomic design features a raised-button lock for accessibility and an effortless one-handed connection and disconnection. The circuit identification is simplified  thanks to the red or blue color-coded rings.

Technical specifications

  • Nominal diameter DN (mm): from 11 to 14
  • Maximum allowable pressure*: 15 bar (217 PSI)


Fluids

  • HFC-134a (R-134a)


Construction

  • Main parts: Stainless Steel


*depending on the model and operating conditions