Quick couplings Air conditioning

Non-spill quick coupling for air conditioning lines SPF

Applications

  • Refrigerant lines for air conditioning applications
史陶比尔销售团队

With our effective anti-leak technology, the SPF clean break couplings allow frequent connections and disconnections of air conditioning systems without having to refill circuits with refrigerant. Threaded connection guarantees the absolute safety of connections, which can be reinforced with a pin in cases where vibration is an issue.  Our very light quick connectors are the ideal solution for on board applications: aircraft, helicopters, motorsports competition vehicles, portable air conditioning units.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 17
  • Maximum allowable pressure*: 80 bar (1160 PSI)


Fluids

  • Air conditioning fluid


Construction

  • High-performance treated aluminum alloy
  • 2 standard seal types; others available on request


*depending on the model and operating conditions