Modular and customized solutions

Modular connector for fluid and electrical contacts CombiTac

Applications

  • Reliable all-in-one solution for process and maintenance equipment in all industries such as machinery, robots, laboratory test equipment.
史陶比尔销售团队

The CombiTac system allows connection of both fluid and electrical circuits in a single frame or housing. Solutions are built according to the application specifications by assembling individually dedicated modules. Quality components and compact design ensure high reliability as well as space-saving construction, in both housing and rackable versions. High mating cycle contacts for high voltage or high currents guarantee long-lasting performance even under the most demanding mechanical and environmental conditions.

Technical specifications

  • Electrical contacts Ø 3 – 12 mm for power, Ø 0.6, 1, 1.5 mm for signal
  • Pneumatic and fluid couplings nominal diameters (mm): from 03 to 08
  • Max. working pressure*:15 bar (217 PSI)


Energy sources and fluids

  • Compressed air and industrial vacuum
  • Cooling circuits
  • Electrical power and signal circuits
  • Thermocouple
  • Coaxial contacts
  • Fiber-optics
  • Data bus contact (Ethernet, Profi-bus, Profi-net, Interbus, CAN-BUS)


Construction

  • Stainless steel
  • Nickel-plated brass
  • Various seals available on request
  • Gold- and silver-plated contacts


Other features

  • Compressed air and industrial vacuum
  • Cooling circuits
  • Electrical power and signal circuits
  • Thermocouple
  • Coaxial contacts
  • Fiber-optics
  • Data bus contact (Ethernet, Profi-bus, Profi-net, Interbus, CAN-BUS)


*depending on the model and operating conditions