The SMI multi connection system is the perfect solution for small injection molding machines.
This compact and ergonomic system offers outstanding flexibility, as it can be easily installed on both new and existing injection molding machines and molds.
Implementing the SMI multi connection system guarantees correct mold set-ups reducing scrap, boosting production efficiency, and ensuring operator safety.
Fits on small machines and molds
The compact layout, low-profile locking mechanism, and small mounting footprint are perfect for applications where space is limited.
Easy to use
The intuitive and ergonomic design ensures anyone can operate the system without special training, skills, or tools, making work easier, safer, and efficient for all employees.
Eliminates mold set-up mistakes
Mechanically designed to prevent any cross-connection of water circuits, eliminating set-up scrap and machine downtime for errors.
Increases production time
All circuits are connected and disconnected simultaneously, in a single action at a single location, significantly reducing downtime during mold changes.
Brings standardization
Connections and disconnections across all machines and molds become identical, reducing variability in the mold change and molding processes, creating a foundation for Lean Manufacturing.
Provides the opportunity to contribute to a sustainable development programme
With Stäubli, you can rely on the overall performance of your long-term investments and no workplace pollution.
| Technical specifications | Fluids | Construction | Seals |
|
| Couplings: brass / nickel-plated brass Aluminum plates | Fluorocarbon (FPM): JV |
*depending on the model and operating conditions