web Region | Language Selector search-white Search email Contact contact Career
web Region | Language Selector search-white Search email Contact contact Career
web Region | Language Selector search-white Search email Contact contact Career

Do you have any questions? Get in contact with us.

web Region | Language Selector search-white Search email Contact contact Career
PANEL-MOUNT SOCKET SLB4-...

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is screwed into pre-drilled panels of plastic, metal, etc.
Connection: Various.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

CONNECTION

 

49.7049-*

SLB4-E

1000 V, CAT III / 24 A

Solder connection

Ni

23.3010-*

SLB4-R

1000 V, CAT III / 24 A

Round connecting pin

Ø 1.9 mm

Au

49.7048-*

SLB4-R/N-X

1000 V, CAT III / 24 A

Round connecting pin

Ø 1.9 mm

Ni

Click on the Order No. to open the dedicated data sheet.