The ALPHA 580 SINGLELOOP carpet weaving machine is especially well-suited for production of loop and flat carpeting as area rugs or wall-to-wall carpeting for the residential, contract or transport sectors. The weaving machine stands out by virtue of its operational stability and very high productivity; three times higher than on a wire loom.
Its basic setup features reduced space between the double grippers as well as a specific pull-out device, by means of which the auxiliary weft required for loop formation is removed already during the weaving process. The advantage of this feature is that the mill can produce the finest loops (2mm) and thus carpets with very low weight.
MAIN CHARACTERISTICS | ALPHA 580 SINGLELOOP |
|---|---|
Functional principle | Double rapier system with take-over on the top, direct drive technology |
Control | 1 centralized controller |
Shed formation of pile yarn | Jacquard machine LX2494, number of pile threads from 6,720 up to 16.896 by combining 2 machines |
Shed formation of the ground warp | S3288 electronic rotary dobby |
| Maintenance | Central lubrication, maintenance intervals are electronically monitored and displayed. Remote diagnosis capability. |