TX2-60L MedX Ready – High-precision Medical Robot assistant

Introducing the TX2-60L MedX Ready, a 6-axis precision robot, designed as medical and surgical assistant. Engineered for high accuracy, this medical robot excels in critical applications such as orthopedics, neurosurgery, cancer surgery, and diagnostics, ensuring consistent and reliable performance.

Developed under an ISO 13485:2016 - compliant QMS (Quality Management System), the TX2-60L MedX Ready reflects our commitment to quality and safety in medical technology.

Available with the robot, MedXguiding offers a straightforward and intuitive manual guiding system, providing seamless control and manipulation during procedures. This feature enhances the precision and efficiency of medical tasks, empowering professionals with enhanced capabilities.

Quality Management System (QMS) in line with international standards ISO 13485:2016

Robotic Surgery

Robot-assisted Imaging

Diagnostics & Treatment

Robotic Rehabilitation


Medical Robotics expertise for over 30 years

For more than three decades, Stäubli Robotics has been a trusted partner in medical robotics, delivering cutting-edge solutions for healthcare professionals worldwide.

Stäubli Robotics supplies advanced robots for use in medical equipment. Our robots alone are not considered to be medical devices.

Stäubli Medical robots – Key features

Hygienic design

The lightweight robot features a smooth, easy-to-clean surface and paint resistant to disinfectants, meeting stringent hygiene requirements for medical environments.

Hand Guiding function: Stäubli MedXguiding

Hand Guiding optional function with integrated Force Sensor enables intuitive manual control for precise positioning.

High connectivity

High connectivity in medical robotics enhances operational efficiency, data-driven decision-making, and patient care through advanced technologies like IoT, cloud computing and AI.

Sustainable high precision

Precision ensures accurate and controlled robotic movements, essential for tasks like surgery and diagnostics where high detail is required.

Safety SIL3-Ple

SIL3-PLe provide frameworks for achieving high safety integrity in medical robotics. These systems demand rigorous design, testing, and monitoring processes, ensuring that robots can safely perform critical tasks in healthcare settings.

Optimal stiffness

Optimizing stiffness in medical robotics is a crucial aspect of developing effective and safe robotic systems for healthcare applications.

Contact our specialists or get more technical information

Technical specifications

MedX Ready
Model

TX2-60L

 

TX2-60L

With MedXguiding

Degrees of freedom66
Load capacity (kg)4.1
2.9
Reach at wrist (mm)920985
Repeatability (mm)±0.02±0.02
Attachment methods360° mounting possibility
UL certification
Stäubli controllerCS9 LP

Medical robotic applications

Deep dive into our medical robotic applications