FOR MPS 631 / 631S / 1531 / 2531

Transfer modules for tool changers up to 2,500 kg

Each application places different demands on the performance of the technology transfer. Stäubli offers an economical solution for every requirement.

The most technically advanced product is not always the most economical. In many automated production lines, average performance values are perfectly adequate, while other applications have high requirements. For this reason, Stäubli offers alternative modules with different performance specifications for some transfer technologies.

ESSENTIAL transfer modules

The ESSENTIAL series provides reliable functions and high efficiency for standard applications at an economical price. For example, they are ideal for applications with few tool changes per day. They can also be used where basic IP protection is sufficient for clean working environments or where spring-loaded contact technology is required.

ADVANCED transfer modules

Our ADVANCED modules offer features such as a guaranteed high number of cycles for frequent tool changes per hour, improved IP protection for harsh working environments, more robust MULTILAM® contact technology, higher pressure resistance or unlimited coding options.

Reset filter

Highest productivity of your robot with robotic tool changers

Increase your productivity in manufacturing processes with our robotic tool changing systems for all robots and payloads. An automatic tool changing system significantly increases the productivity and process flexibility of your robot.

Related products

This might interest you

Downloads

Reset filter