How to select your quick couplings? Guidelines to make the right choice in quick coupling types.

Which is the right type of quick release coupling for my installation?

Depending on the requirements, quick couplings can be divided into 2 different connection types: single connection couplings and multi-connection couplings. A single connector coupling manually connects both sides of the same fluid line. The multi-connection coupling allows for manual or automated connection of several fluid and/or electrical lines.

When choosing the connection type, assessing the compatibility between the quick coupler end, and the connecting end of the system is crucial for a seamless integration. We have identified eight factors that should be considered when deciding on quick coupling solutions.

By considering these factors, you can select the most suitable quick couplings that guarantee optimum flow of fluids, and flawless environmental and circuit integrity, while meeting safety, functionality, and efficiency requirements for your systems.


Factors to consider

The key criterias and aspects for our quick couplings are: safety, antipollution, fluid and environmental compatibility, customer installation, fluid flow passage, shutoff types and locking mechanism. 

There are 3 shut-off types:

  • Full flow: the line remains open after disconnection. Used for high gas flow rates that are non-hazardous, for an economical solution in simple low-pressure water circuits, or when using very viscous liquids.
  • Simple shutoff: only one side of the line closes upon disconnection. Used when there is no particular risk for the user or the environment.
  • Double shutoff: both sides close after disconnection. Prevents the loss of fluid in the pipes and contains potential pressure.

It is essential to ensure that the chosen coupler can handle the system's operational pressure effectively, without encountering any flow-related issues. The maximum allowable pressure during connection under pressure should be verified.

The nominal pressure refers to the pressure level designated for continuous operation, aligning with the quick connector's design. Pressure drop, measured in bars, signifies the pressure reduction within the quick connector. Controlling this drop is crucial to uphold optimal fluid flow and maintain adequate pressure levels.

Diameter and size

The size of the quick connector is determined by its length and outer diameter. The passage diameter, usually ranging from 2 to 50 mm, influences the flow efficiency of the quick connector. It is critical to match the coupler's size and diameter with the system's requirements to avoid flow restrictions or leakage.


The benefits of Stäubli quick couplings

Stäubli offers a wide range of standard dry disconnected and quick couplings as well as highly specialized connectors compatible for all types of circuits and applications, meeting the needs of all industries. Stäubli’s connection solutions provide the following advantages:

  • Speed
  • Safety
  • Cleanliness
  • Anti-pollution
  • Ergonomics

Discover our global range of quick and dry disconnect couplings

Discover our global range of quick and dry disconnect couplings