The TDU is a symmetrical coupling that ensures a direct flow of fluid for an optimal flow rate and pressure drop ratio of cooling applications. The specific locking system is independent of the fluid stream and allows the connection even if one side is under pressure.
Safety is ensured by the valves that can only be opened when both coupling halves are fully connected.
Connections for cooling of electronic equipment, in use in super computer, data center, telecommunications…
| Technical specifications | Fluids | Construction |
| All types of fluids | Mainly stainless steel |
*depending on the model and operating conditions