TOPMATIC warp tying machine

The TOPMATIC warp tying machine is designed for universal use in warp changing. It is quick to set up, easy to operate, and ties reliably very fine yarns. The model range includes machines for tying single knots, double knots, or both. Repeat programming considerably increases the tying quality of colored warps. The display shows operating status, tying speed, number of yarns tied. Process data is retrievable per warp and per shift.

    Main benefits of automated warp tying with TOPMATIC

    Efficiency

    • Fast and comfortable warp preparation on the TPF3 tying frame
    • Reliable knot formation even at maximum tying speed
    • Warp yarns are drawn through the weaving harness perfectly

    Flexibility

    • Practically all staple fiber and filament yarns can be tied without extensive adjustments in a wide range using single or double knots
    • Suitable for warps with or without regular or irregular lease in upper or lower warp sheet, single or multi-color, depending on model

    Quality

    • The double end detection of the TOPMATIC PC models operates in warps with or without 1:1 lease
    • Considerably reduced double ends and redirected warp yarn lead to increased efficiency of the weaving machine
    Yarn types
    • Yarn types – cotton, wool, silk, blended yarns, filament yarn, monofilaments, technical yarns
    • Yarn count range – 0.8-500 tex / Nm 2 – 1,250 / Ne 1.2-740 (depending on material)

    Stäubli Textile also offers you...