Contact

Do you have any questions? Get in contact with us.

Safety breakaway couplings for industrial applications

Typically installed between a fixed point and a hose line, Stäubli’s industrial breakaway couplings prevent risk of spills, protect your installation and ensure operator safety on a broad range of applications requiring a secure fluid transfer.

This range offers high flow rate and two types of separation mechanisms to meet the needs of numerous industries including chemical, petrochemical, railway…

Separation occurs when force is applied axial or up to 90° (any direction) to the plane of the coupling and safety is provided thanks to an instantaneous closure of both flows.

Seperation via breaking pins


Separation with steel cable