Do you have any questions? Get in contact with us.
To continue its renowned experience with highest flow rate couplings for fluid logistics, Stäubli offers a wide range of safety components used to prevent pull away accidents when tanker trucks or rail tank wagons move or by ships drifting during the loading and unloading process, without having first disconnected from the terminal.
Easy to reset on site, the safety of the operator and your installation is ensured thanks to a defined separating mechanism which separates the line between the mobile unit and the loading system in case of excessive load, and a spontaneous automatic shutter for both separating points to prevent the fluid from leaking.