Contact

Do you have any questions? Get in contact with us.

MPS CUSTOMIZED – Customer-specific construction

Whether base units for special payloads or process-dependent modified transmission modules, the custom-built robotic tool changer MPS CUSTOMIZED provides perfectly designed systems for complex applications. With regard to all performance specifications, material qualities and connection options, you gain a perfectly configured tool changer. Quick, reliable tool changes and required transfer of the most diverse media and power supplies are guaranteed for your individual processes.

 

Benefits

  • The base units on the robot and tool side as well as the transmission and safety modules are perfectly configured to suit your applications.
  • Individually designed transmission modules are possible for almost all product parameters (e.g. higher transmission rates due to greater nominal diameters, specific wiring of electrical connectors).
  • Development of new transmission modules for specific production technologies.
  • Specially constructed deposit stations enable optimum system integration in the complete installation.
Related products

This might interest you

MPS COMPLETE

Ready-to-use tool changing system for standard applications.

MPS MODULAR

Configurable tool changing systems for individual applications.

Downloads

Reset filter