High temperature quick couplings HTI

In response to demanding requirements in plastic injection, Stäubli developed the HTI, a connector that can withstand temperatures up to 300°C.

HTI quick couplings meet all safety requirements and feature a double-action locking system.

Designed to be maintenance free, the quick release coupling does not have a seal in the fluid stream.

Ideal for temperature control in a variety of sectors including plastic injection, metallurgical (die casting, iron and steel), glass, composites, aluminum and magnesium pressure die-casting…

APPLICATIONS

Connection of high temperature control circuits especially on injection and die casting presses

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 09 to 25
  • Maximum allowable pressure*: 12 bar (174 PSI)

Heat transfer fluids

Stainless steel

2 types of seals
(fluorocarbon or perfluoroelastomer)

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

Related products

This might interest you

Downloads

Reset filter