Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN | UZ
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Modules for connection of temperature-control circuits EMI

In a sector in which the versatility of equipment is both a driver of productivity and a financial imperative, EMI modules stand out as a particularly flexible solution.

Companies will be in a position to replace their molds’ connections with centralized connection solutions without having to retrofit the mold: a gradual investment with a very rapid ROI. Installing EMI modules means that molds equipped with mono-couplings and molds equipped with centralized connections can be used on the same IMM.

The solution’s modular design enables it to be adapted with great precision to the molds used on the IMM.

 

APPLICATIONS

Temperature control on injection molding machines in plastics industry.

Technical specificationsFluids

Maximum allowable pressure*: 10 bar (145 PSI)

Hot or cold water

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

EMI clickable image
lamp-information
lamp-information
Modules for connection of temperature-control circuits EMI
cancel-white

The mould is equipped with mono-couplings

Each circuit is connected on the mould and on the EMI

RMI mutlicouplings designed for Ricoh
cancel-white

The mould is equipped with a multi-connection plate

As the plate’s circuits were previously connected to the EMI modules, all the mould’s circuits are connected in a single movement.

Related products

This might interest you

Downloads

Reset filter