Very high pressure hydraulic couplings for remote handling THX TM

With their square bodies, ribbed faces and pre-centring cone, the THX TM quick couplings are perfectly adapted to remote handling and pincer gripping.

Their antipollution technology provides non-spill connection and disconnection of circuits. Designed for high pressure hydraulic applications, they guarantee excellent performance up to 700 bar (10152 PSI).

These connectors are a safe and ideal solution for energy connection on nuclear and subsea applications.

APPLICATIONS

Hydraulic connections in confinement cells, dismantling nuclear installations, tool supplies.

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 6
  • Maximum allowable pressure*: 700 bar (10,150 psi)
  • Oil
  • Water

Main parts in high strength stainless steel

  • Visual indicator of connected position
  • Possibility of complete solutions with black or red hoses to identify the outgoing and incoming circuits

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter