Clean-break quick coupling for railway SPI

The non-spill, flat face design of these specialized quick couplings ensures that there is no loss of liquid on disconnection and no ingress of air into the circuit on connection.

Long guiding of the plug into the socket provides constant tightness, even under harsh conditions. The ball locking is quick, easy, safe, and strong enough to withstand the most severe conditions of vibration, oscillation, etc.

Chloroprene protection prevents external agents such as water or dust from penetrating.

APPLICATIONS

  • Hydraulic brake circuits
  • Hydraulic tilting circuits
  • Brake calipers
  • Pressure accumulators
  • Hydraulic pressure unit
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure*: 160 bar (2,320 PSI)

Oils

Mainly stainless steel and treated brass

  • Ergonomic locking sleeve
  • Centralized connections for quick connection and disconnection of hydraulic tilting systems
  • Complete connection solutions with metallic hoses or flexibles equipped according to EN 45545

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter