Clean-break hydraulic quick coupling MPX

Designed for quick connection of hydraulic circuits, the high- performance MPX quick-release couplings meet the toughest industrial demands.

Non-spill design, compliant with ISO 16 028 standards, protects circuit integrity and the environment. Safety features include locking by a simple rotation, with a mechanism that prevents accidental reversal of the locking sleeve.

The MPX quick connect  also features an excellent resistance to high temperatures and an optimum flow.

APPLICATIONS

Connection of hydraulic circuits on machines, injection presses, core pulling circuits, etc.

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 06 to 25 
  • Maximum allowable pressure*:  315 bar (4,568 PSI)

Oil

High tensile steel with anti-corrosion treatment

  • Excellent resistance to high temperatures
  • Optimum flow

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter