High pressure clean-break quick coupling for motorsports HPR

The non-spill HPR quick couplings are ideal for high flow speeds (30 m/s) and high pressure, offering strong resistance in a compact size.

Features include high strength locking, designed to resist extreme conditions of vibration and pressure fluctuation.

The flat face technology ensures a leak free connection and disconnection. These quick connectors are ideal for onboard hydraulic circuits.

APPLICATIONS

Onboard connections, particularly in Formula 1 motorsports

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 02 and 04
  • Maximum allowable pressure*: 350 bar (5076 PSI)
  • Fluid speed: 30 m/s
  • All hydraulic and brake fluids (HPR 02)
  • Hydraulic fluids (HPR 04)
  • Stainless steel and titanium
  • 2 types of seals: perfluoroelastomer and fluorocarbon

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter