Modular range of quick release couplings, RBE, with push button

The completely modular RBE range offers a wide range of component materials and seals, along with 3 different shut-off options, and various other options to create the right coupling solution for your application.

In addition, the RBE quick coupling also features a very easy to use built-in button locking system.

The design and quality of material creates optimum flow and contributes to the efficiency and safety of the applications, especially with corrosive gases and liquids.

APPLICATIONS

Connection of liquids and gases in all industrial and research sectors

Technical specificationsFluidsVarious materialsOther features
  • Nominal diameter DN (mm): from 03 to 19
  • Maximum allowable pressure*: 450 bar (6,526 PSI)
  • Gases: Hydrogen, Argon,  Nitrogen and Helium
  • Steam
  • Liquids: Solvents, Acids.
  • Process vacuum

 

  • Stainless steel with 17% chrome
  • Mainly stainless steel 316 series
  • High resistance stainless steel
  • Large choice of seals, including PTFE 
  • Safety keys
  • Colored discs for panel mounting
  • Protection from dirt ingress
  • Raised push button
  • Safety button
  • Dust caps

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter