Stainless steel high flow quick coupling HCB

This range of quick couplings, dedicated to high flow rates, stands out for its excellent durability and clean break technology. They have particularly robust bayonet locks, and can be relied upon to ensure perfect, permanent sealing during connection and disconnection.

Ergonomic design, including a hand wheel and automatic locking, makes handling easy. Thanks to all these characteristics, Staubli’s non spill connectors are an efficient solution for several applications such as bulk chemical and petrochemical, special chemical, biotechnology, etc.

 

APPLICATIONS

  • Unloading of wagons, cisterns, tanks.
  • Transfer and distribution system of fluids and gas odorization additive.
  • Thermoregulation in double envelope reactors.
  • Filling / draining drums.
  • Main supply for cooling test benches.
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm):
    • HCB 28 for DN 40 (1”1/2) hoses
    • HCB 37 for DN 50 (2”) hoses
    • HCB 50 for DN 80 (3”) hoses
  • Maximum allowable pressure PS (bar)*: 50

All types of fluids

  • Mainly stainless steel 316 series.
  • Protective sleeve: Fluorocarbon (HCB 28) and polyacetal (HCB 37 and HCB 50)
  • Hand wheel: Aluminum alloy

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter