Full flow aluminum quick coupling DMR

Compact and light, DMR quick couplings are perfect for onboard applications, particularly for motorsports. The automatic bayonet lock on DMR connectors ensures secure connections even when subjected to extreme vibration. Quality materials and construction provide long-term endurance and reliability. On the performance side, the valve free design ensures uninterrupted flow.

APPLICATIONS

  • Connection on degassing boxes
  • Connection inside the tank
  • Water cooling circuits
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 06 to 37
  • Maximum allowable pressure*: 30 bar (435 PSI)
  • Air
  • Cooling water
  • Oil
  • Fuel (inside the tank)
  • High strength aluminum alloy
  • 3 types of seals

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter