High flow compressed air quick coupling RVS

Designed for very high flows, RVS quick couplings combine absolute operator safety with optimum efficiency for pneumatic installations. Quality construction materials guarantee reliable and durable sealing on the compressed air lines. Network maintenance is also simplified, as a valve closes the circuit completely.

 

APPLICATIONS

  • General workshop supply
  • Connection of large flexible hoses to pipework
  • Manifold supply connection of large pneumatic tools
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 33
  • Maximum allowable pressure*: 16 bar (232 PSI)

Compressed air

  • Socket: Chromed brass
  • Plug: Hardened steel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you