Assemblies with steel blowgun PML

Stäubli’s industrial air blowgun, consisting of a coiled hose and steel blowgun, comes ready to be connected to the compressed air supply and immediately used. A long lever makes this blowgun flexible and practical to use, while all-steel construction makes it tough and durable. Five types of quick-change nozzles are available and ensure a blowing quality adapted to each application and industry type.

 

APPLICATIONS

  • Blowing in mechanical, electrical, wood and plastics industry workshops
  • Dust removal and drying of parts on manufacturing, assembly and inspection stations.
Technical specificationsFluidsConstructionOther features
  • Tube nominal diameter DN (mm): from 5 x 8 to 6.5 x 10
  • Maximum allowable pressure*: 10 bar (145 PSI)

Compressed air

  • Chrome steel blowgun body
  • Hardened nozzle surfaces
  • 18/8 stainless steel springs
  • 5 types of nozzles for 5 different applications: MIK, SIL, VEN, ZEP and COT
  • 2 tube diameters and 4 working lengths

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter